IESNA:LM-63-2002
[TEST]P1197575
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1A-850-U-T2R-HSS
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 80 CRI, 5000K, 350mA LIGHTSQUARE WITH 26 LEDS AND TYPE II ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 30.9 WATTS, 0.263 AMPS
[_THDi]6.356
[_PF]0.995
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3652
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
421.1 583 710.7 805.3 873.3 918.5 931.6 924.1 940.7 1032.3
1177.4 1343.9 1503.3 1642.1 1759.4 1864.1 1926 1944.2 1911.5 1816.3
1631.9 1296.7 1042.1 849.5 524.3 295.3 203.9 148.1 113.8 92.5
78 43.3 27 1.6 0 0 0
421.1 586.7 713.9 807.1 879.2 925 938.6 935 951.1 1030.5
1169.3 1342.5 1506.9 1646 1763.2 1863 1930.8 1952.6 1919.7 1826.5
1649.1 1321.2 1042.1 859.7 546.3 303.4 208 150.1 115.2 93.9
79.8 39.9 27.9 3.6 0 0 0
421.1 581.5 708 804.8 878.5 928.9 953.4 952.7 964.9 1031.8
1155.4 1310.1 1463.2 1598.3 1708.6 1789.7 1868.2 1907.2 1899.1 1831.5
1694.9 1479.1 1170.4 941.6 701 372.4 234.5 166.7 127.2 103.2
88.2 71.7 56.9 43.8 20 0 0
421.1 571.5 697.1 794.9 874.7 937.5 973.3 984.2 991.5 1036.2
1132.1 1253.9 1400.6 1525.1 1627.6 1708.1 1778.2 1833.3 1847.8 1820.6
1733.5 1584.5 1367.7 1116 873.1 628.2 391 238.8 156.9 116.1
96.6 80.1 64.4 46.5 16.1 0.5 0
421.1 556.5 677.2 775.8 862 936.8 991 1023 1036.6 1063.1
1125.3 1222.1 1342.3 1453 1550.7 1632.6 1704.9 1766.8 1809 1820.1
1793.1 1718.5 1572.9 1362.3 1122.6 872.9 605 359 212 140.6
110.2 93 71.4 49 17 0 0
421.1 546.8 658.1 754.3 844.5 925.7 996.7 1048.6 1083.1 1109.2
1147.5 1213.5 1308.5 1412.2 1513.8 1603.3 1683.6 1743.7 1794.1 1835.3
1868 1861.9 1821.5 1725.3 1554.1 1323.9 1054.1 764.2 471.7 278.9
179.2 113.4 57.1 24.5 7 0.7 0
421.1 523 626.8 719.3 807.3 893.1 973.8 1046.1 1101.7 1147.5
1187.4 1232.5 1291.3 1375.9 1472.7 1581.8 1682.2 1779.3 1862.8 1937.6
2010.4 2090.5 2125.4 2146.9 2133.3 2029.2 1825.8 1506.9 1094.4 663.3
311.1 145.6 66.7 25.2 7.3 1.4 0
421.1 500.5 579.9 663.8 744.1 826.2 906.7 984.4 1058.8 1126.4
1186.3 1244.6 1299.9 1354.6 1414.4 1488.1 1579.5 1678.4 1780.9 1888.8
2005.9 2193.6 2315.6 2392.3 2469.9 2513.2 2486.2 2350.1 2079.6 1688.8
1176.1 692.1 266.5 90.5 21.1 1.8 0
421.1 475.6 531.1 591.4 659 726.4 800.5 867.9 934.8 1001
1070.9 1140 1210.3 1287 1364.1 1443.5 1535.1 1641.7 1755.5 1890.7
2043.1 2310.4 2492.5 2639.3 2817.3 3045 3273.1 3394 3306.4 2920
2195.9 1229.8 426.3 102.7 13.8 0.7 0
421.1 467.6 515.5 574.2 636.8 700.3 767.2 829.8 894.9 960.2
1027.1 1093.3 1164.7 1237.3 1317.8 1398.8 1491.8 1599.5 1713.8 1848
2006.3 2256.7 2479.8 2630 2824.8 3076.7 3337.3 3501.2 3434.6 3058.3
2286.6 1255 405 94.3 15 0.9 0
421.1 442.7 471.2 506.4 546.1 590.8 636.6 681.5 728.6 778.5
829.6 880.8 933.7 991.7 1056.3 1128 1206.5 1295.1 1395.1 1511
1662.1 1875 2024.9 2171.4 2347.8 2529.7 2683.9 2713.4 2562.4 2181.4
1516.9 673.1 130.4 23.1 4.5 1.6 0
421.1 426.8 439.7 457.9 480.8 506.4 531.3 556.1 583.5 608.9
638.2 666.3 693.9 727.3 762.9 807.6 874.2 955.9 1045.2 1133.9
1256.1 1389.3 1472.3 1558 1619.7 1665.7 1660.5 1563.6 1390.6 1128.7
730.2 279.4 53.7 9.3 3.2 1.1 0
421.1 410.9 406.4 407.7 410.9 413.9 415.7 418.2 417.7 415.5
413.6 410.9 410.2 412.1 411.6 412.3 434.7 483.5 536.8 589.6
632.7 641.8 632 590.5 523.4 449.2 346.5 234.5 153.3 93.4
47.6 20 8.4 2.7 0.5 0 0
421.1 378.7 342 309.8 281 252.4 222.7 194.8 168.5 145.4
126.1 112 106.8 109.1 112.5 115.2 113.8 115.7 127.2 139
143.6 138.1 114.1 81 53.3 34.2 26.3 21.8 17.5 13.2
9.1 5 2.5 0.9 0 0 0
421.1 347.2 285.1 230.6 185.7 154.2 132.2 119.1 109.8 101.8
94.6 88 81.6 79.4 81.4 84.8 87.8 88 83.2 76.4
67.1 56.7 47.2 38.3 31.5 26.8 22.9 19.3 15 10.9
7 3.2 1.6 0.5 0 0 0
421.1 321.6 239.3 176.7 139.2 122.5 113.8 106.8 99.8 92.5
85.7 79.1 73.2 67.8 64.2 62.8 62.4 62.1 61.9 61.2
59.6 55.1 48.1 39.9 31.7 24.3 20 16.8 13.4 9.8
5.2 2.7 1.4 0 0 0 0
421.1 297.8 202.5 145.1 123.4 114.3 107.3 100.2 93.2 86.2
79.4 73 67.1 61.7 56.2 51.7 48.5 46.3 45.1 44.9
44.4 43.1 37.6 30.8 25.4 22.9 20 16.6 12.2 7.9
4.8 2.3 0.9 0 0 0 0
421.1 280.8 178.7 131.5 117.9 110.4 103.2 96.2 88.9 81.4
74.2 68 62.1 56.9 52.6 49.7 44.4 40.8 39 37.4
34.5 32.4 30.4 28.6 26.5 24.3 21.1 17.5 14.1 11.1
8.2 4.5 0.7 0 0 0 0
421.1 264.7 161.7 126.1 115.7 107.7 100.2 92.5 85.5 78
71 64.4 58.7 54.4 51 47.6 43.8 42.2 40.6 36.5
34.7 33.3 32.2 31.1 29.3 26.5 23.1 19.3 16.6 13.6
10.2 6.1 0.5 0 0 0 0
421.1 256.5 153.1 124.3 114.3 105.9 97.7 90.5 83.5 76
68.7 62.4 57.1 52.8 49.4 46.7 43.1 40.6 38.1 35.8
34.2 33.1 32.2 30.8 29 25.6 20.4 17.5 14.7 11.8
8.2 3.4 0 0 0 0 0
421.1 256 150.1 122.2 112.9 104.3 95.9 88.4 81.2 74.2
67.1 61.2 56.7 52.8 49.4 46.7 43.1 40.4 38.1 36.1
34.7 33.6 32.2 30.6 27.9 23.1 16.3 13.8 11.1 8.2
5 1.1 0 0 0 0 0
421.1 255.6 149.7 121.8 112.5 103.9 95.7 88.2 81 73.9
66.9 61.2 56.5 52.8 49.4 46.7 43.1 40.1 38.1 36.1
34.7 33.6 32.2 30.6 27.9 22.7 15.9 13.4 10.7 7.7
4.3 0.9 0 0 0 0 0
